??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24570.0330 Disk-Type Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24570. - Disc-Type Handwheels / with keyway
Bill of material
24570.0330 Disk-Type Handwheel
BESTNR
Ref. No.
24570.0330
AUS
Version
without steel bush, with keyway, form K, small
D1
200 mm
D2
H7 small-large
18 mm
D3
42 mm
L1
45 mm
L2
24 mm
B3
6 mm
T
20.8 mm
G
Weight
933 g
Embedded user actions